alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Atlantic Canada

Your Authorized Swagelok Sales and Service Center

Hoses and Flexible Tubing

Hoses and Flexible Tubing

Hoses

Swagelok hoses and flexible tubing are available in custom lengths, in diameters 2 inches and under, and with a wide variety of end connections. Choose materials and end connections for a wide range of pressures and temperatures.

• Multiple-layered flexible conduit hose
• Single-layered flexible conduit tubing
• Static and dynamic applications
• Vacuum service to working pressures up to 5000 psig (344 bar)
• Temperature ranges –325 to 1000°F (–200 to 537°C)
• ECE R110-approved hoses available

View and purchase our most widely used products.

Swagelok has set new standards on flexibility with its X, S, and W series of PTFE hose, while maintaining strength. Unique braiding means minimal force to bend and easier installation for many industries, including pharmaceutical manufacturing and research plants. Read more in our Quick Look Hose Brochure.