Flow Sensors
Flow Sensors, Vertical (FV4 Series)
Monitor changes in gas system flow with Swagelok’s FV4 Series Flow Sensors. Snap-action float mechanism delivers positive actuation for accurate sensing. All-welded construction ensures fluid containment.
Specifications
Material | 316L SS |
Temperature | –40 to 175°F (–40 to 79°C) |
Working Pressure | Up to 5000 psig (344 bar) |
To purchase this product, contact your sales and service center. Browse our catalogs.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|