Smart_Systems
Solve the unseen problems in sampling systems with smart solutions from Swagelok
For customers facing shrinking resource pools or dealing with poor analyzer uptime or correlation issues due to lack of timely, representative samples, Swagelok now offers a solution that allows remote collection and delivery of sampling system data to a centralized location. The result? More informed decisions and faster action—even in the harshest of environments, such as Class 1, Division 1 / ATEX zone 0 applications.
The solution is powered by the addition of the intrinsically safe Intelligent Control ModuleTM (ICMTM) product and the intrinsically safe PTX series pressure and temperature transducer to our sales offering for sampling systems. This enhances our ability to provide system-based solutions to customers in the chemical and refining markets.
Installed within a customer system, they offer the ability to monitor and manage sampling systems using either conventional or SP-76 modular process components. The ICM product also provides a way to integrate analyzers without a network connection into a plant network, in effect turning them into smart devices.
Data from a smart sampling system can be used to help ensure flow to critical process analyzers and alert analyzer technicians to impending problems, helping process plants improve productivity, profitability, and personnel safety.